HUBBELL CANADA
U28RT_Photo_ColorRGB

Stainless Steel Nest U Die, 4/0 AWG, Index 46, Use with indenter adapter Y39P3 or Y35P3

Brand: Burndy

Catalog ID: UV28L

Nest U Die, 4/0 AWG, Index 46, Use Y34PA.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest U Style
  • Die Index 46
  • Use with Indenter Y34PA

General

Application

Crimping

Application - For Use On

Use with Y34PA Indenter

Catalog Number

UV28L

Crimp Force Capacity

12 ton

Die Index

46

Die Type

U Die

Type

Die

UPC

781810007808

UPC 14 Digit GTIN

00781810007808

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only