HUBBELL CANADA
U28RT_Photo_ColorRGB

Stainless Steel Nest U Die, AN-2, Index 57, For YBM2CL Flag Terminals, Use with Y29PA1 indenter

Brand: Burndy

Catalog ID: UV2B1

Nest U Die, AN-2, Index 57, For YBM2CL, Use Y29PA.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest U Style
  • Die Index 57
  • Use with YBM2CL and indenter Y29PA

General

Application

Crimping

Application - For Use On

Use with Y29PA1 Indenter

Catalog Number

UV2B1

Crimp Force Capacity

12 ton

Die Type

U Die

Type

Die

UPC

781810133651

UPC 14 Digit GTIN

00781810133651

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only