HUBBELL CANADA
U28RT_Photo_ColorRGB

Stainless Steel Nest U Die, AN-2/0, Index 598, For YBM26L Flag Terminals, Use with Y29PA1 intenter

Brand: Burndy

Catalog ID: UV26B1

Nest U Die, AN-2/0, Index 598, For YBM26L, Use Y29PA1.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest U Style
  • Die Index 598
  • Use with YBM26L and Identer Y29PA1

General

Application

Crimping

Application - For Use On

Use with Y29PA1 Indenter

Catalog Number

UV26B1

Crimp Force Capacity

12 ton

Die Type

U Die

Type

Die

UPC

781810133675

UPC 14 Digit GTIN

00781810133675

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only