HUBBELL CANADA
Image of P1104 Stainless Steel P Die, Brown, Index 1104

Stainless Steel P Die, Brown, Index 1104

Brand: Burndy

Catalog ID: P1104

P Die, Brown, Index 1104.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin P Style
  • Color Code: Brown
  • Die Index 1104

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P1104

Color Code

Brown

Crimp Force Capacity

15 ton

Die Index

1104

Die Type

P Die

Type

Die

UPC

781810008942

UPC 14 Digit GTIN

00781810008942

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Package Contents

Die only