HUBBELL CANADA
Image of P1011 Stainless Steel P Die, Index 1011

Stainless Steel P Die, Index 1011

Brand: Burndy

Catalog ID: P1011

P Die, Index 1011.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin P Style
  • Die Index 1011

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P1011

Crimp Force Capacity

15 ton

Die Index

1011

Die Type

P Die

EU RoHS Indicator

Yes

Type

Die

UPC

781810008812

UPC 14 Digit GTIN

00781810008812

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Package Contents

Die only