HUBBELL CANADA
Image of P724 Stainless Steel P Die, Index 724

Stainless Steel P Die, Index 724

Brand: Burndy

Catalog ID: P724

P Die, Index 724.

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin P Style
  • Die Index 724

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P724

Color

Crimp Force Capacity

15 ton

Die Index

724

Die Type

P Die

EU RoHS Indicator

Yes

Type

Dies

UPC

781810009116

UPC 14 Digit GTIN

00781810009116

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only