HUBBELL CANADA
Image of P469 Stainless Steel Radial Butting Twin P Die, Index 469

Stainless Steel Radial Butting Twin P Die, Index 469

Brand: Burndy

Catalog ID: P469

Butting P Die, Index 469.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin P Style
  • Die Index 469

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P469

Crimp Force Capacity

15 ton

Die Index

469

Die Type

P Die

EU RoHS Indicator

Yes

Type

Die

UPC

781810009062

UPC 14 Digit GTIN

00781810009062

Dimensions

Dimension - Thread Size

-

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Package Contents

Die only