Brand: Wiegmann
Catalog ID: HW-2PKSS
Replacement stainless steel screws (package of 2).
Accessory Type
Screws
Catalog Number
HW-2PKSS
EU RoHS Indicator
No
Material
Stainless Steel
Type
Accessory
UPC
786725858705
Weight
0.01 lb
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1