
Brand: Burndy
Catalog ID: 27AH60
Application
Crimping
Application - For Use On
Use with Y60LW, Y60BHU, Y60BHUD
Catalog Number
27AH60
Crimp Force Capacity
60 ton
Die Index
27AH
Die Type
L Die
Type
Die
UPC
621945436152
Standards - RoHS Compliance Status
CM
Crimp Force Capacity
60 ton
Carton Quantity
1
Package Contents
Die only
Pallet Quantity
891