HUBBELL CANADA
Image of 30AH60 Stainless Steel Twin L Die, Index 30AH

Stainless Steel Twin L Die, Index 30AH

Brand: Burndy

Catalog ID: 30AH60

L Die, Index 30AH.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 30AH

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

30AH60

Crimp Force Capacity

60 ton

Die Index

30AH

Die Type

L Die

Type

Die

UPC

781810674048

UPC 14 Digit GTIN

00781810674048

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

891