HUBBELL CANADA
Image of U32RT Stainless Steel U Die, Blue, Index 19

Stainless Steel U Die, Blue, Index 19

Brand: Burndy

Catalog ID: U32RT

U Die, Blue, Index 19.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Blue
  • Die Index 19

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U32RT

Color Code

Blue

Crimp Force Capacity

12 ton

Die Index

19

Die Type

U Die

EU RoHS Indicator

Yes

Type

Dies

UPC

781810627402

UPC 14 Digit GTIN

00781810627402

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only