HUBBELL CANADA
Image of U1CART Stainless Steel U Die, Index 471

Stainless Steel U Die, Index 471

Brand: Burndy

Catalog ID: U1CART

U Die, Index 471.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Gold
  • Die Index 471

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U1CART

Color Code

Gold

Crimp Force Capacity

12 ton

Die Index

471

Die Type

U Die

EU RoHS Indicator

Contact Manufacturer

Type

Die

UPC

781810627082

UPC 14 Digit GTIN

00781810627082

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only