HUBBELL CANADA
U28RT_Photo_ColorRGB

Stainless Steel U Die, Index D

Brand: Burndy

Catalog ID: UD

U Die, Index D.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index D

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UD

Crimp Force Capacity

12 ton

Die Index

D

Die Type

U Die

EU RoHS Indicator

Yes

Type

Dies

UPC

781810627488

UPC 14 Digit GTIN

00781810627488

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only