HUBBELL CANADA
WDie_Photo_ColorRGB

Stainless Steel W Die, 450 kcmil CU, Gray, Index 326

Brand: Burndy

Catalog ID: W33RT

W Die, 450 kcmil CU, Gray, Index 326.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Color Code: Blue
  • Die Index 326

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W33RT

Color Code

Gray

Crimp Force Capacity

6 ton

Die Index

326

Die Type

W Die

Material

Stainless Steel

Type

Die

UPC

781810134023

UPC 14 Digit GTIN

00781810134023

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Package Contents

Die only