HUBBELL CANADA
WDie_Photo_ColorRGB

Stainless Steel W Die, Blue, Index 7, V Profile

Brand: Burndy

Catalog ID: W5CVT

W Die, Blue, Index 7, V Profile

  • Durable Stainless Steel Material
  • Oblong Crimp
  • Twin W-VT Style
  • Color Code: Blue
  • Die Index 7

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W5CVT

Color Code

Blue

Crimp Force Capacity

6 ton

Die Index

7

Die Type

W Die

EU RoHS Indicator

Yes

Type

Dies

UPC

781810037607

UPC 14 Digit GTIN

00781810037607

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520