HUBBELL CANADA
Image of W2CRT Stainless Steel W Die, Brown, Index 10

Stainless Steel W Die, Brown, Index 10

Brand: Burndy

Catalog ID: W2CRT

W Die, Brown, Index 10.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Color Code: Brown
  • Die Index 10

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W2CRT

Color Code

Brown

Crimp Force Capacity

6 ton

Die Index

10

Die Type

W Die

EU RoHS Indicator

Yes

Type

Dies

UPC

781810440636

UPC 14 Digit GTIN

00781810440636

Dimensions

Package Height

Package Length

Package Weight

Package Width

Weight

0.16 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520