HUBBELL CANADA
WDie_Photo_ColorRGB

Stainless Steel W Die, Green, Index 11

Brand: Burndy

Catalog ID: W1CVT

W Die, Green, Index 11.

  • Durable Stainless Steel Material
  • Oblong Crimp
  • Twin W-VT Style
  • Color Code: Green
  • Die Index 11

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W1CVT

Color Code

Green

Crimp Force Capacity

6 ton

Die Index

11

Die Type

W Die

EU RoHS Indicator

Yes

Type

Dies

UPC

781810037638

UPC 14 Digit GTIN

00781810037638

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520