HUBBELL CANADA
Image of W249 Stainless Steel W Die, Index 249

Stainless Steel W Die, Index 249

Brand: Burndy

Catalog ID: W249

W Die, Index 249.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Die Index 249

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W249

Construction Material - Main

Crimp Force Capacity

6 ton

Die Index

249

Die Type

W Die

EU RoHS Indicator

Yes

Type

W-Die for Hydraulic Crimping Tools (set)

UPC

781810440469

UPC 14 Digit GTIN

00781810440469

Conductor Related

Crimping Ranges

Aluminum: # 250 Kcmil

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520