HUBBELL CANADA
WDie_Photo_ColorRGB

Stainless Steel W Die, Index 251

Brand: Burndy

Catalog ID: W251

W Die, Index 251.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Die Index 251

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W251

Color Code

Red

Crimp Force Capacity

6 ton

Die Index

251

Die Type

W Die

Type

Die

UPC

781810440476

UPC 14 Digit GTIN

00781810440476

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520