HUBBELL CANADA
WDie_Photo_ColorRGB

Stainless Steel W Die, Index 693

Brand: Burndy

Catalog ID: W693

W Die, Index 693.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Die Index 693

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W693

Crimp Force Capacity

6 ton

Die Index

693

Die Type

W Die

Type

Die

UPC

781810440544

UPC 14 Digit GTIN

00781810440544

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520