HUBBELL CANADA
Image of W702 Stainless Steel W Die, Index 702

Stainless Steel W Die, Index 702

Brand: Burndy

Catalog ID: W702

W Die, Index 702.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Die Index 702

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W702

Crimp Force Capacity

6 ton

Die Index

702

Die Type

W Die

EU RoHS Indicator

Yes

Type

Dies

UPC

781810440568

UPC 14 Digit GTIN

00781810440568

Dimensions

Weight

0.14 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520