HUBBELL CANADA
WDie_Photo_ColorRGB

Stainless Steel W Die, Index Q

Brand: Burndy

Catalog ID: WQ

W Die, Index Q.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Die Index Q

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

WQ

Crimp Force Capacity

6 ton

Die Index

Q

Die Type

W Die

Type

Die

UPC

781810440506

UPC 14 Digit GTIN

00781810440506

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520