HUBBELL CANADA
Image of W25RT Stainless Steel W Die, Pink, Index 12

Stainless Steel W Die, Pink, Index 12

Brand: Burndy

Catalog ID: W25RT

W Die, Pink, Index 12.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Color Code: Pink
  • Die Index 12

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W25RT

Color Code

Pink

Crimp Force Capacity

6 ton

Die Index

12

Die Type

W Die

EU RoHS Indicator

Yes

Type

Dies

UPC

781810440643

UPC 14 Digit GTIN

00781810440643

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520