HUBBELL CANADA
WDie_Photo_ColorRGB

Stainless Steel W Die, White, Index 17

Brand: Burndy

Catalog ID: W30RT

W Die, White, Index 17.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Color Code: White
  • Die Index 17

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W30RT

Color Code

White

Crimp Force Capacity

6 ton

Die Index

17

Die Type

W Die

EU RoHS Indicator

Yes

Type

Dies

UPC

781810010990

UPC 14 Digit GTIN

00781810010990

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520