HUBBELL CANADA
WDie_Photo_ColorRGB

Stainless Steel X Die, Blue, Index 374

Brand: Burndy

Catalog ID: X8CART

X Die, Blue, Index 374.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin X Style
  • Color Code: Blue
  • Die Index 374

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

X8CART

Color Code

Blue

Crimp Force Capacity

6 ton

Die Index

374

Die Type

X Die

Type

Die

UPC

781810434116

UPC 14 Digit GTIN

00781810434116

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Package Contents

Die only