HUBBELL CANADA
WDie_Photo_ColorRGB

Stainless Steel X Die, Index BG

Brand: Burndy

Catalog ID: XNBG

X Die, Index BG

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin X Style
  • Die Index BG

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

XNBG

Crimp Force Capacity

6 ton

Die Index

BG

Die Type

X Die

EU RoHS Indicator

Yes

Type

Dies

UPC

781810011089

UPC 14 Digit GTIN

00781810011089

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520