HUBBELL CANADA
WDie_Photo_ColorRGB

Stainless Steel X Die, Yellow, Index 16

Brand: Burndy

Catalog ID: X29RT

X Die, Index 16.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin X Style
  • Color Code: Yellow
  • Die Index 16

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

X29RT

Color Code

Yellow

Crimp Force Capacity

6 ton

Die Index

16

Die Type

X Die

Material

Stainless Steel

Type

Die

UPC

781810434109

UPC 14 Digit GTIN

00781810434109

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520