HUBBELL CANADA
Image of TES2B Staples Trade Size 2 Bucket 1000Pcs, TES2B

Staples Trade Size 2 Bucket 1000Pcs, TES2B

Brand: TradeSelect

Catalog ID: TES2B

STAPLES TRADE SIZE 2 BUCKET 1000PCS

Trade size: 14/2-12/2, 14-3-12/3, Case Quantity: 1000

General

Application

Facilities cable installations and prevents damaged cables. Provides support and allows the cable to move freely

Catalog Number

TES2B

Material

Steel, Galvanized

Type

Cable Staple

UPC

626463039908

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

1