HUBBELL CANADA
Image of HSB1GYP Station UL Plenum Rated Surface Mount Box, 1-Port

Station UL Plenum Rated Surface Mount Box, 1-Port

Brand: Hubbell Premise Wiring

Catalog ID: HSB1GYP

Station UL Plenum Rated Surface Mount Box, 1-Port

1-Port

UL Listed Suitable for Air Handling Spaces

General

Application

Plenum Connection Delivery

Application - For Use On

Use with Hubbell Keystone Connectivity

Catalog Number

HSB1GYP

Color

Construction

Construction Material - Main

Cover Type

Material

High-Impact Thermoplastic (UL 94V-0)

Number Of Ports

1

Style

Surface Mount, Plenum Rated

UPC

662620663975

Certifications And Compliance

Industry Standard(s)

  • TIA-606
  • RoHS Compliant
  • UL and cUL Listed 1863
  • UL 2043 - Suitable for Air-Handling Spaces
  • ADA Compliance

Configuration

Number Of Ports

1

Logistics

Carton Quantity

50