HUBBELL CANADA
Image of Y35P3 Steel Butting U Die Indenter Adapter, For use with Y34PR Indenters in 12-Ton Crimpers

Steel Butting U Die Indenter Adapter, For use with Y34PR Indenters in 12-Ton Crimpers

Brand: Burndy

Catalog ID: Y35P3

U Die Indenter Adapter, Use with Y34PR.

  • Use with Y34PR Indenters
  • For use with Y35, Y750 and PAT750 Series Crimpers

General

Application

Crimping

Application - For Use On

Use with Y34PR Intenter

Catalog Number

Y35P3

Crimp Force Capacity

12 ton

Die Type

Indenter Die

EU RoHS Indicator

Yes

Type

Dies

UPC

781810008133

UPC 14 Digit GTIN

00781810008133

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Adapter only