HUBBELL CANADA
Image of LNS125 Steel Locknut 1.25 In., LNS125

Steel Locknut 1.25 In., LNS125

Brand: TradeSelect

Catalog ID: LNS125

STEEL LOCKNUT 1.25IN

Trade size: 1-1/4" (35), Carton Quantity: 100, Case Quantity: 1000

General

Application

Used to secure rigid conduit or various threaded fittings to a steel outlet box or other metal enclosure

Catalog Number

LNS125

Material

Steel

Type

Locknut

UPC

626463033890

Certifications And Compliance

Certified Listed

cULus LISTED

Logistics

Carton Quantity

50