HUBBELL CANADA
Image of LNS350 Steel Locknut 3.50 In., LNS350
Clearance

Steel Locknut 3.50 In., LNS350

Brand: TradeSelect

Catalog ID: LNS350

STEEL LOCKNUT 3.50IN

Trade size: 3-1/2" (91), Case Quantity: 10

General

Application

Used to secure rigid conduit or various threaded fittings to a steel outlet box or other metal enclosure

Catalog Number

LNS350

Material

Steel

Type

Locknut

UPC

626463033944

Certifications And Compliance

Certified Listed

cULus LISTED

Logistics

Carton Quantity

15