HUBBELL CANADA
Image of LNS400 Steel Locknut 4.00 In., LNS400

Steel Locknut 4.00 In., LNS400

Brand: TradeSelect

Catalog ID: LNS400

STEEL LOCKNUT 4.00IN

Trade size: 4" (103), Case Quantity: 10

General

Application

Used to secure rigid conduit or various threaded fittings to a steel outlet box or other metal enclosure

Catalog Number

LNS400

Material

Steel

Type

Locknut

UPC

626463033951

Certifications And Compliance

Certified Listed

cULus LISTED