HUBBELL CANADA
Image of LNS500 Steel Locknut 5.00 In., LNS500

Steel Locknut 5.00 In., LNS500

Brand: TradeSelect

Catalog ID: LNS500

STEEL LOCKNUT 5.00IN

Trade size: 5" (129), Case Quantity: 10

General

Application

Used to secure rigid conduit or various threaded fittings to a steel outlet box or other metal enclosure

Catalog Number

LNS500

Material

Steel

Type

Locknut

UPC

626463033968

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

8