HUBBELL CANADA
Image of UPRECRIMP12 Steel Precrimp U Die, Ground Rod Dia 1/2"
Discontinued

Steel Precrimp U Die, Ground Rod Dia 1/2"

Brand: Burndy

Catalog ID: UPRECRIMP12

Steel Precrimp U Die, Ground Rod Dia 1/2".

General

Application

Crimping

Catalog Number

UPRECRIMP12

Crimp Force Capacity

12 ton

Die Type

U Die

Type

Die

UPC

781810007945

UPC 14 Digit GTIN

00781810007945

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Package Contents

Steel Precrimp U Die, Ground Rod Dia 1/2"