HUBBELL CANADA
U28RT_Photo_ColorRGB

Steel Precrimp U Die, Ground Rod Dia 5/8"

Brand: Burndy

Catalog ID: UPRECRIMP58

Steel Precrimp U Die, Ground Rod Dia 5/8".

  • Durable Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Precrimps 5/8" Diameter Ground Rod

General

Application

Crimping

Application - For Use On

Use with U2CABT Die

Catalog Number

UPRECRIMP58

Construction Material - Main

Crimp Force Capacity

12 ton

Die Type

U Die

EU RoHS Indicator

Yes

Material

Steel

Type

U-Die "Precrimp for Hyground 5/8"

UPC

781810007969

UPC 14 Digit GTIN

00781810007969

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Steel Precrimp U Die, Ground Rod Dia 5/8"