MY LISTS
HUBBELL CANADA
Image of 2104MSBKU2 Steel Stud Device Box, 2-1/2 In. Deep, 25 Cu. In., With Msb Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, (20-Pack), 2104MSBKU2
Image of 2104MSBKU2 Steel Stud Device Box, 2-1/2 In. Deep, 25 Cu. In., With Msb Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, (20-Pack), 2104MSBKU2
play
3D View
Image of 2104MSBKU2 Steel Stud Device Box, 2-1/2 In. Deep, 25 Cu. In., With Msb Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, (20-Pack), 2104MSBKU2

Steel Stud Device Box, 2-1/2 In. Deep, 25 Cu. In., With Msb Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, (20-Pack), 2104MSBKU2

OR

Brand: TradeSelect

Catalog ID: 2104MSBKU2

Steel Stud Device Box, 2-1/2 in. Deep, 25 Cu. In., with MSB Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, with Concentric, 1/2 & 3/4 in. KO, Cable Pryouts Ends, Raised ground screw, NMD90 and AC90 (20-Pack)

Product details

General

Application

Steel stud boxes are used in Commercial, Residential and Industrial construction.

Bracket Setback

0.4375

Bracket Type

MSB, for Steel Stud

Catalog Number

2104MSBKU2

Color

Drawn or Welded

Welded

Ends Cable

4

Gangable

No

Knockouts

2 x ½-3/4 in Comb ination

Knockouts - End

2 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

2-Gang

Plaster Ears

No

Type

Switch Box, Box

UPC

626463040393

Wiring System

Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3

Dimensions

Actual Depth

2.5 in

Raised Ground

Yes

Weight

0.64 lb

Conductor Related

Cable Entry

Universal Cable Clamps

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

20

Pallet Quantity

720

Resources and downloads

Media

3D AR Model