HUBBELL CANADA
Image of 2104MSBKU4 Steel Stud Device Box, 2-1/2 In. Deep, 50 Cu. In., With Msb Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, (10-Pack), 2104MSBKU4

Steel Stud Device Box, 2-1/2 In. Deep, 50 Cu. In., With Msb Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, (10-Pack), 2104MSBKU4

Brand: TradeSelect

Catalog ID: 2104MSBKU4

Steel Stud Device Box, 2-1/2 in. Deep, 50 Cu. In., with MSB Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, with Concentric, 1/2 & 3/4 in. KO, Cable Pryouts Ends, Raised ground screw, NMD90 and AC90 (10-Pack)

General

Application

Steel stud boxes are used in Commercial, Residential and Industrial construction.

Bracket Setback

0.4375

Bracket Type

MSB, for Steel Stud

Catalog Number

2104MSBKU4

Color

Gray

Drawn or Welded

Welded

Ends Cable

8

Knockouts - End

4 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

4-Gang

Plaster Ears

No

Type

Switch Box, Box

UPC

626463040416

Wiring System

Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3

Dimensions

Actual Depth

2.5 in

Knockouts - End

4 x ½-3/4in Combination

Raised Ground

Yes

Weight

0.95 lb

Conductor Related

Cable Entry

Universal Cable Clamps

Certifications And Compliance

Certified Listed

CSA

Configuration

Bracket Setback

0.4375

Bracket Type

MSB, for Steel Stud

Number of Gang(s)

4-Gang

Logistics

Carton Quantity

10

Pallet Quantity

360