Brand: TradeSelect
Catalog ID: 3104MSB1
Plaster ears allow box to be used in rework applications
Application
Steel stud boxes are used in Commercial, Residential and Industrial construction. Brackets set back for two layers of 1/2 in. drywall.
Bracket Setback
0.9375
Bracket Type
MSB, for Steel Stud
Catalog Number
3104MSB1
Color
Drawn or Welded
Welded
Gangable
Yes
Knockouts
2 x 1/2 in, 2 x ½-3/4 in Comb ination
Knockouts - Bottom
2 x 1/2in
Knockouts - End
2 x ½-3/4in Combination
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Switch Box, Box
UPC
626463032534
Wiring System
Conduit
Actual Depth
2.5 in
Raised Ground
Yes
Weight
0.65 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Carton Quantity
20
Pallet Quantity
900