HUBBELL CANADA
Image of 1102MSB Steel Stud Device Box, Gangable, 2 In. Deep, 10 Cu. In., With Raised Ground Screw, Msbs Bracket, 1-5/8 & 2-3/8 In. Stud Size, 1/2 In. Ko (25-Pack), 1102MSB
Image of 1102MSB Steel Stud Device Box, Gangable, 2 In. Deep, 10 Cu. In., With Raised Ground Screw, Msbs Bracket, 1-5/8 & 2-3/8 In. Stud Size, 1/2 In. Ko (25-Pack), 1102MSB
play
3D View
Image of 1102MSB Steel Stud Device Box, Gangable, 2 In. Deep, 10 Cu. In., With Raised Ground Screw, Msbs Bracket, 1-5/8 & 2-3/8 In. Stud Size, 1/2 In. Ko (25-Pack), 1102MSB

Steel Stud Device Box, Gangable, 2 In. Deep, 10 Cu. In., With Raised Ground Screw, Msbs Bracket, 1-5/8 & 2-3/8 In. Stud Size, 1/2 In. Ko (25-Pack), 1102MSB

Brand: TradeSelect

Catalog ID: 1102MSB

Steel Stud Device Box, Gangable, 2 in. Deep, 10 Cu. In., with Raised Ground Screw, MSBS Bracket, 1-5/8 & 2-3/8 in. Stud Size, 1/2 in. KO (25-Pack)

Product details

General

Application

Steel stud boxes are used in Commercial, Residential and Industrial construction.

Bracket Setback

0.4375

Bracket Type

MSBS, for Shallow Metal Stud

Catalog Number

1102MSB

Color

Drawn or Welded

Welded

Gangable

Yes

Knockouts

4 x 1/2 in

Knockouts - Bottom

2 x 1/2in

Knockouts - End

2 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Switch Box, Box

UPC

626463000939

Wiring System

Conduit

Dimensions

Actual Depth

2 in

Raised Ground

Yes

Weight

0.46 lb

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

25

Pallet Quantity

1750

Resources and downloads

Media

3D AR Model