

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5269CM2
All Black
Application
Heavy Duty Industrial
Catalog Number
HBL5269CM2
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Insulation
Insulated Body
Item Type
Insulgrip
Material
Composite
Material - Mounting Hardware
Cord Mounted
Product Family
Insulgrip
Style
Standard
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
783585848525
Display Size
Standard
Weight
0.084 lb
Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
125 VAC
Conductor Range
#14 AWG to #12 AWG
Number of Conductors
3-Wire Grounding
Number Of Poles
2-Pole
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
5-15R
Standards - RoHS Compliance Status
CM
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Carton Quantity
10
Pallet Quantity
3600