
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5969VGY
Application
Catalog Number
HBL5969VGY
Color
Cord Range
0.220"-.660" (5.6-16.8)
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
Insulation
Item Type
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Standard
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Connector Body
UPC
783585013442
Weight
0.15 lb
Amperage Rating
15 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Conductor Range
#14 AWG to #12 AWG
Number Of Wires
3-Wire
Wire Size
#18 AWG to #12 AWG
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
5-15R
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Number Of Poles
2-Pole
Carton Quantity
10