HUBBELL CANADA
Image of BRY5369NCCR Straight Blade Device, Female Connector Body, Corrosion Resistant, Industrial/Commercial Grade, Straight, Corrosion Resistant

Straight Blade Device, Female Connector Body, Corrosion Resistant, Industrial/Commercial Grade, Straight, Corrosion Resistant

Brand: Bryant

Catalog ID: BRY5369NCCR

Straight Blade Devices, Female Connector Body, Corrosion Resistant, Industrial/Commercial Grade, Straight, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Yellow, Single Pack, Corrosion Resistant

  • Corrosion Resistant
  • Industrial/Commercial Grade
  • Straight
  • 20A 125V
  • 2- Pole 3-Wire Grounding

Corrosion Resistant

General

Application

Extra Heavy Duty Industrial Grade

Catalog Number

BRY5369NCCR

Color

Cord Range

0.245"-0.655"

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Style

Extra Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786134140

Dimensions

Dimensions

2.95 in x 1.52 in x 1.38 in

Height

1.38 in

Length

2.95 in

Weight

0.15 lb

Width

1.52 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Voltage Rating

125 V

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

5-20R

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10

Pallet Quantity

5400