
Brand: Bryant
Catalog ID: ADAPBLK
Standard Product
Application
Commercial/Industrial
Catalog Number
ADAPBLK
Color
Environmental Conditions
EU RoHS Indicator
Yes
Material
Polycarbonate
Material - Mounting Hardware
Screw Mounting
Style
Adapter Plates
Type
Four Outlet Receptacle
UPC
781786336964
Dimensions
4.78 in x 3.38 in x 2.75 in
Height
2.75 in
Length
4.78 in
Weight
0.15 lb
Width
3.38 in
Environmental Conditions
EU RoHS Indicator
Yes
Carton Quantity
10