
Brand: Bryant
Catalog ID: 4SQBXW
Standard Product
Application
Commercial/Industrial
Catalog Number
4SQBXW
Color
Environmental Conditions
EU RoHS Indicator
Yes
Material
Polycarbonate
Material - Mounting Hardware
Screw Mounting
Style
Portable Boxes
Type
Four Outlet Receptacle
UPC
781786337077
Dimensions
4.3 in x 4.3 in x 0.84 in
Height
0.84 in
Length
4.3 in
Weight
0.05 lb
Width
4.3 in
Environmental Conditions
EU RoHS Indicator
Yes
Carton Quantity
10