HUBBELL CANADA
Image of HBL60CM17 Straight Blade Devices, Accessories, Short Weatherproof Boot, 15A and 20A Straight Blade or 15A Locking Plugs and Connector Bodies, Single Pack

Straight Blade Devices, Accessories, Short Weatherproof Boot, 15A and 20A Straight Blade or 15A Locking Plugs and Connector Bodies, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60CM17

Straight Blade Devices, Accessories, Short Weatherproof Boot, 15A and 20A Straight Blade or 15A Locking Plugs and Connector Bodies, Yellow, Single Pack.

  • Short Weatherproof Boot
  • 15A and 20A Straight Blade or 15A Locking Plugs and Connector Bodies
  • Single Pack

Standard Product

General

Application

Short Boot for Plug

Catalog Number

HBL60CM17

Color

Yellow

EU RoHS Indicator

Yes

Item Type

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Mounts on Device

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Style

Seal-Tite triple seal

UPC

783585808352

Dimensions

Dimensions

2.6 in x 1.84 in x 1.84 in

Height

1.84 in

Length

2.6 in

Weight

0.15 lb

Width

1.84 in

Conductor Related

Cable Entry

End of Boot

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

5