
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLCORDCLAMPGN
Colored Cord Clamps
Catalog Number
HBLCORDCLAMPGN
Color
Cord Range
0.230"-0.720" (5.8-18.3)
EU RoHS Indicator
Contact Manufacturer
Item Type
Material - Mounting Hardware
Cord Mounted
Style
Colored Cord Clamp
UPC
783585541020
Weight
0.1 lb
Amperage Rating
20 A
Phase
Single Phase
Voltage Rating
125 VAC
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10