HUBBELL CANADA
Image of HBL6236 Straight Blade Devices, Display Type Receptacle, Single, Floor Box for Wood Floors, 15A 125V, 2P 3W, Brass

Straight Blade Devices, Display Type Receptacle, Single, Floor Box for Wood Floors, 15A 125V, 2P 3W, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6236

Straight Blade Devices, Display Type Receptacle, Single, Floor Box for Wood Floors, 15A 125V, 2P 3W, Brass

  • Display Type Receptacle
  • Single
  • Floor Box for Wood Floors
  • 15A 125V

General

Catalog Number

HBL6236

Color

EU RoHS Indicator

No

Horsepower - Maximum

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Base - Phenolic
  • Face - Phenolic
  • Power Contacts - .032" (.81) Brass

UPC

783585809946

Dimensions

Dimensions

4.53 in x 2.78 in x 1.97 in

Height

1.97 in

Length

4.53 in

Weight

1.35 lb

Width

2.78 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired Only

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42 File 285
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E2186

Nema Rating

5-15R

Operational

Horsepower - Maximum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10