HUBBELL CANADA
Image of 5278 Straight Blade Devices, Equipment Base Devices - Clamp Type, Back Wiring, Male Nylon Cup, Industrial/Commercial, 15A 125V, 5-15P

Straight Blade Devices, Equipment Base Devices - Clamp Type, Back Wiring, Male Nylon Cup, Industrial/Commercial, 15A 125V, 5-15P

Brand: Bryant

Catalog ID: 5278

Straight Blade Devices, Equipment Base Devices - Clamp Type, Back Wiring, Male Nylon Cup, Industrial/Commercial, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, White, Single Pack

  • Back Wiring
  • Male Nylon Cup
  • Industrial/Commercial
  • 15A 125V
  • 2-Pole 3-Wire Grounding

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

5278

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Style

Clamp Type

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786625181

Dimensions

Dimensions

1.84 in x 2.50 in x 1.55 in

Height

1.55 in

Length

1.84 in

Weight

0.1 lb

Width

2.5 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

125 V

Wattage

1875

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

5-15P

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10

Pallet Quantity

4000