HUBBELL CANADA
Image of 7516NC Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 125/250V, 3-Pole 3-Wire Non Grounding, 10-50R

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 125/250V, 3-Pole 3-Wire Non Grounding, 10-50R

Brand: Bryant

Catalog ID: 7516NC

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 125/250V, 3-Pole 3-Wire Non Grounding, 10-50R, Gray, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 50A 125/250V
  • 3-Pole 3-Wire Non Grounding

Standard Product

General

Application

Heavy Duty

Catalog Number

7516NC

Color

EU RoHS Indicator

No

Insulation

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

Style

Extra Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786732438

Dimensions

Dimensions

2.59 in x 5.19 in x 3.12 in

Height

3.12 in

Length

2.59 in

Weight

1.15 lb

Width

5.19 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Voltage Rating

125/250 V

Conductor Related

Conductor Range

#6 AWG

Number of Conductors

3-Wire Non-Grounding

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

10-50R

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

10